??
Selección de modelo CAD
Weidmueller 1477910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1477910000
MANUTYPEDESC
Manufacturer Type Description
KSPMH M40 SSC
DESCSHORT
Description short
Tapones Ex (metal) M 40, 16 mm, Acero inoxidable 1.4404 (316L)
DESCLONG
Description long
Se usa un tapón para sellar los orificios roscados excedentes y mantener la clasificación de protección de IP.
GTIN
GTIN-Code
4050118285796
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
16 mm
ABC357
impact category
7 Joule
BAB664
material
stainless steel - 1.4404
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.220 kg
AAD931
customs tariff number (TARIC)
73072910
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation