??
Výběr CAD modelu
Weidmueller 1467930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1467930000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-3+PE-S-0.2U-M16
DESCSHORT
Description short
Kulatý zásuvný konektor, vestavěný (s kabelem) M12, Počet pólů: 4, 0.2 m
DESCLONG
Description long
Kulatá zásuvka pro instalaci. S připojeným kabelem.
GTIN
4050118273403
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB380
Type of plug-in contact, inside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
S-Coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
AAS496
Screw-in thread
M12
BAB392
certificate/approval
CURUS
BAC461
material of housing
brass nickel-plated
BAH005
rated voltage
630 V
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation