??
CAD model selection
Weidmueller 1467650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1467650000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M8B-8-TL-HW
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) Female socket, straight, M8 thread, Number of poles: 8, M 12
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118273366
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
Uncoated
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
1.500 A
AAS496
Screw-in thread
M12
AAW083
Construction form of the plug connector
M8
BAC461
material of housing
brass nickel-plated
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation