??
Селекция на CAD модел
Weidmueller 1466140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1466140000
MANUTYPEDESC
Manufacturer Type Description
WS 10/12 MC NE GE
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 12.00, Printed characters: neutral, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118272376
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
12 mm
BAA351
color
yellow
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.135 mm
BAA020
height
9.8 mm
BAF016
width
11.950 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation