??
Selezione modello CAD
Weidmueller 1461170000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1461170000
MANUTYPEDESC
Manufacturer Type Description
VG M32 EXE SW
DESCSHORT
Description short
Pressacavo Ex (plastica) VG Exe 4J (pressacavo in plastica Ex 4J Exe) diritto, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) poliammide 6
DESCLONG
Description long
Pressacavo in plastica per la sigillatura di custodie al momento dell'inserimento di cavi. Con fermacavo. Adatto all'uso in zone a rischio di esplosione.
GTIN
GTIN-Code
4050118267259
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
42 mm
AAG624
wrench width 2
42 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
25 mm
AAH509
min. sealing range
18 mm
AAK241
fire resistance (according to UL94)
HB
AAQ325
type of protection
Ex e
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
80 °C
ABC354
thread length connection thread
15 mm
ABC356
material of the sealing insert
Chloroprene
ABC357
impact category
4 Joule
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAC255
Color
black
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.039 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation