??
CAD model selection
Weidmueller 1455240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1455240000
MANUTYPEDESC
Manufacturer Type Description
RJ45C5 T1U 2.8N4N TY
DESCSHORT
Short Description
PCB connector (data) RJ45 jacks, Cat. 5 , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118261356
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
13.110 mm
AAT080
Pole number
8
AAZ315
Rated voltage (II/2)
125 V
AAZ316
Rated voltage (III/2)
125 V
AAZ317
Rated voltage (III/3)
125 V
AAZ332
Pin length
2.750 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
0.900 mm
AAZ354
Recommended drill hole diameter pin
0.900 mm
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
30...80 µ" Ni / ≥ 30 µ" Au
BAA020
height
15.860 mm
BAA097
color of housing
black
BAB577
depth
15.710 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
16.410 mm
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation