??
CADモデル選択
Weidmueller 1450530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1450530000
MANUTYPEDESC
Manufacturer Type Description
IE-FC-SFM-KNOB
DESCSHORT
Short Description
Component housing, Colour: black (similar to RAL 9005) IP65, in closed state
DESCLONG
Long Description
Component housing with multiple functions in a single frame. A component housing is easy to install and can be fitted with a wide range of data, signal and power modules. The compact housing offers impact resistance and meets the requirements of IP 65 protection class. It can also be equipped with a lock and corresponding key.
GTIN
4050118255461
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.492 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation