??
CAD모델 선택
Weidmueller 1435610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1435610000
MANUTYPEDESC
Manufacturer Type Description
ACT20M-RTI-CO-EOLP-S
DESCSHORT
Short Description
Temperature transducer, Without galvanic isolation, Input: Temperature, PT100, Output: 4-20 mA
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4050118240528
MANUNAME
Manufacturer Name
Weidmueller Group
AAC218
EMC design present
Yes
ABE313
analogue output (0 V ... 2 V)
No
ABE314
analogue output (0 V ... 5 V)
Yes
ABE315
analogue output (2 V ... 10 V)
Yes
BAB479
lower range-limit of temperature/RTD input
-200 °C
BAB480
upper range-limit of temperature/RTD input
850 °C
BAD484
Output signal can be configured
Yes
BAD715
suitable for series installation
Yes
BAD792
analog output
4 ... 20 mA
AAF040
Mass
0.080 kg
BAB577
depth
114.324 mm
BAA020
height
112.523 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
90328900
URL
URL
미리보기 - 생성