??
Wybór modelu CAD
Weidmueller 1421710050
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1421710050
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4WE0050A20A20-E
DESCSHORT
Description short
Kabel kolejowy Ethernet (uzbrojony) RJ45 IP 20, RJ45 IP 20, Liczba biegunów: 4
DESCLONG
Description long
Gotowe do podłączenia, kolejowe homologowane linie danych z przewodami miedzianymi.
GTIN
GTIN-Code
4050118226294
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP20
BAI969
Length
5 m
AAF040
Mass
0.409 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation