{weidmueller_qs/19/17/04/02/1412100000.prj},{NB=1412100000},{MANUID=1412100000},{AAF040=0.275},{AAD931=85176200},{AAO676=1412100000},{AAO663=4050118212785},{PREVIEW=../../../../_pool_/f4/53/14121000009999.png},{MANUTYPEDESC=IE-SW-BL08T-7TX-1ST},{DESCSHORT=Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1 * ST Multi-mode, -40 °C...75 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118212785},{MANUNAME=Weidmueller Group},{AAD216=100 Mbps},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-BL08T-7TX-1ST},{AAW338=Network switch (unmanaged)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1412100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1412100000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL08T-7TX-1ST
DESCSHORT
Description short
网络交换机(非管理型), unmanaged, Fast Ethernet, 端口类型和数量: 7x RJ45, 1 * ST-多模, -40 °C...75 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各方的通信。
GTIN
GTIN-Code
4050118212785
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.275
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF