??
Селекция на CAD модел
Weidmueller 1391050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391050000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON COPL 256012
DESCSHORT
Short Description
Earthing plate (Housing) Klippon POK (polyester empty enclosure) 785 x 85.5 x 0.8 mm, Brass, polished, untreated
DESCLONG
Long Description
Earthing plate in angled form for the use of metal screws in plastic enclosures and in the design of EMC applications.
GTIN
4050118191233
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.089 kg
BAB577
depth
85.5 mm
BAA020
height
234.17 mm
BAF016
width
278.585 mm
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation