??
Селекция на CAD модел
Weidmueller 1390920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1390920000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON COPL 081106
DESCSHORT
Short Description
Earthing plate (Housing) Klippon POK (polyester empty enclosure) 131 x 33.5 x 0.8 mm, Brass, polished, untreated
DESCLONG
Long Description
Earthing plate in angled form for the use of metal screws in plastic enclosures and in the design of EMC applications.
GTIN
4050118191066
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.005 kg
BAB577
depth
33.5 mm
BAA020
height
45.385 mm
BAF016
width
88.785 mm
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation