{weidmueller_qs/27/17/90/90/1351880000.prj},{NB=1351880000},{MANUID=1351880000},{AAG362=50},{AAG363=2.500},{AAI847=400},{AAJ018=25},{AAJ019=2.500},{AAF040=1.384},{AAD931=85363090},{AAO676=1351880000},{AAO663=4050118158311},{PREVIEW=../../../../_pool_/e7/1d/13518800009999.png},{MANUTYPEDESC=VPU I 3+1 R 400V/25KA},{DESCSHORT=Surge voltage arrester (power supply systems) with remote contact, Type I + II, Low voltage network: TN-C-S, TN-S, IT with N, IT without N, TT, I, II, III, IV, AC, 400 V},{DESCLONG=Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.},{GTIN=4050118158311},{MANUNAME=Weidmueller Group},{AAP898=8 modular spacing}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1351880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1351880000
MANUTYPEDESC
Manufacturer Type Description
VPU I 3+1 R 400V/25KA
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) with remote contact, Type I + II, Low voltage network: TN-C-S, TN-S, IT with N, IT without N, TT, I, II, III, IV, AC, 400 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118158311
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
50
mm²
AAG363
min. conductor cross section solid (solid, stranded)
2.500
mm²
AAI847
nominal voltage (at AC)
400
V
AAJ018
max. rated cross section (flexible, fine strand)
25
mm²
AAJ019
min. rated cross section (flexible, fine strand)
2.500
mm²
AAP898
construction size
8 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
1.384
kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
미리보기 - 생성
CAD
PDF