??
CAD모델 선택
Weidmueller 1328120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1328120000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K21 EX RAL7001
DESCSHORT
Short Description
Ex metal housing, 125 x 80 x 57 mm, Powder-coated, Flange plate: No, M4 torx stainless steel screws with slot
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118132908
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
0.484 kg
BAB577
depth
57 mm
BAA020
height
93.203 mm
BAF016
width
125 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
미리보기 - 생성