??
Seleção de modelos em CAD
Weidmueller 1327640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327640000
MANUTYPEDESC
Manufacturer Type Description
CC-M 27/18 ST
DESCSHORT
Short Description
Device marking, 18 mm, Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132533
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.002 kg
BAB577
depth
0.5 mm
BAA020
height
18 mm
BAF016
width
26.8 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Preview - Generation