??
Wybór modelu CAD
Weidmueller 1323440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1323440000
MANUTYPEDESC
Manufacturer Type Description
SFX 9/24 S MC NE WS
DESCSHORT
Description short
System kodowania kabli, 7 - 40 mm, 13.62 mm, poliamid 66, biały
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4050118125894
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
40 mm
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.001 kg
BAB577
depth
4 mm
BAA020
height
24 mm
BAF016
width
13.619 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation