{weidmueller_qs/27/18/05/02/1306010000.prj},{NB=1306010000},{MANUID=1306010000},{AAF040=0.348},{BAB577=56.5},{BAA020=75},{BAF016=110},{AAD931=85389099},{AAO676=1306010000},{AAO663=4050118108361},{PREVIEW=../../../../_pool_/1a/92/13060100009999.png},{MANUTYPEDESC=KLIPPON POK 081106 EX},{DESCSHORT=Ex plastic housing, Klippon POK (polyester empty enclosure) 110 x 75 x 56 mm, Glass fibre-reinforced polyester, untreated, polished, black}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1306010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1306010000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON POK 081106 EX
DESCSHORT
Short Description
Ex plastic housing, Klippon POK (polyester empty enclosure) 110 x 75 x 56 mm, Glass fibre-reinforced polyester, untreated, polished, black
DESCLONG
Long Description
The glass-fibre reinforced polyester housing offers a high-quality solution for the protection of electrical components. The enclosure is ideal wherever corrosion resistance, shock resistance and a high degree of protection are required.. Direct mounting in the enclosure or by means of an internal mounting plate. Direct wall mounting possible using fixing holes or mounting feet.
GTIN
4050118108361
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester, fiberglass reinforced
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
0.348
kg
BAB577
depth
56.5
mm
BAA020
height
75
mm
BAF016
width
110
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
미리보기 - 생성
CAD
PDF