??
Селекция на CAD модел
Weidmueller 1305850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1305850000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON POK 082306
DESCSHORT
Short Description
Plastic housing, Klippon POK (polyester empty enclosure) 230 x 75 x 56 mm, Glass fibre-reinforced polyester, untreated, polished, Silver grey
DESCLONG
Long Description
Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118108347
MANUNAME
Manufacturer Name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
Miscellaneous
AAM117
glazed door present
No
AAM272
wall build in possible
No
AAM354
tackable possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
7 W
AAT099
Color number according to RAL
7001
BAA351
color
silver gray
BAB664
material
Polyester, fiberglass reinforced
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
0.575 kg
BAB577
depth
56.5 mm
BAA020
height
75 mm
BAF016
width
230 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation