??
Seleção de modelos em CAD
Weidmueller 1286820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1286820000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL16MT-16TX
DESCSHORT
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 16x RJ45, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118077810
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.586 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation