??
Choix du modèle CAO
Weidmueller 1281510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1281510000
MANUTYPEDESC
Manufacturer Type Description
KTB RNHD 624515 R
DESCSHORT
Description short
Capot de protection contre la pluie (boîtier) Klippon TB (Terminal Box) 455 x 53.4 x 160.5 mm, Acier inox 1.4301, poli miroir, argent
DESCLONG
Description long
Les protections contre la pluie sont idéales pour les boîtiers dans certaines zones climatiques.
GTIN
GTIN-Code
4050118071986
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB440
Overall width for cabinet installation
455 mm
AAB445
Overall depth for cabinet installation
53.400 mm
AAB644
suitable for outside installation
Yes
AAB732
cable leadthrough present
No
AAT099
Color number according to RAL
7001
BAA020
height
53.400 mm
BAA351
color
Silver
BAB577
depth
160.500 mm
BAB664
material
stainless steel - 1.4301
BAF016
width
455 mm
BAF727
Cable inlet present
No
BAF785
Surface
Other
BAH464
Ventilation present
No
AAF040
Mass
1.047 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Aperçus & Génération 3D