??
Селекция на CAD модел
Weidmueller 1277220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1277220000
MANUTYPEDESC
Manufacturer Type Description
PEBZ M10 BR SET
DESCSHORT
Short Description
Earthing stud (Housing) Klippon POK (polyester empty enclosure) Miscellaneous, 21 x 21 x 48.7 mm, Brass
DESCLONG
Long Description
Earthing concepts require an earthing bolt to be installed in the enclosure. The bolts are available in various materials and designs.
GTIN
4050118067019
MANUNAME
Manufacturer Name
Weidmueller Group
BAB894
Design
Miscellaneous
AAF040
Mass
0.062 kg
BAB577
depth
48.7 mm
BAA020
height
21.1 mm
BAF016
width
21.1 mm
AAD931
customs tariff number (TARIC)
74153300
URL
URL
Preview - Generation