??
CAD模型選擇
Weidmueller 1269740100
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1269740100
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4WE0100MCSXXX-E
DESCSHORT
Description short
以太网轨道电缆(预装配), M12 D 编码 – IP 67 直型插针, 打开的, 回路数: 4
DESCLONG
Description long
即用型轨道批准数据联接线,铜导线。
GTIN
GTIN-Code
4050118060713
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK421
case connector connection 2
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
without
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP67
BAI969
Length
10 m
AAF040
Mass
0.646 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation