??
CAD model selection
Weidmueller 1262040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1262040000
MANUTYPEDESC
Manufacturer Type Description
ADAPS M20-NPT1/2-W
DESCSHORT
Short Description
Ex Adaptor (Cable gland) M 20, 1/2" NPT
DESCLONG
Long Description
Connecting element between threaded hole and cable gland. Suitable for use in explosion risk zones.
GTIN
4050118093070
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
26 mm
AAH500
glass-fiber reinforced
No
AAK302
thread type of the inner thread
NPT
AAQ325
type of protection
Ex ta
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-50 °C
AAW302
maximum ambient temperature (during operation)
120 °C
ABC354
thread length connection thread
16 mm
BAB664
material
stainless steel - 1.4404
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
BAF453
Interior thread
1/2 inch
AAF040
Mass
0.068 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation