??
CAD model selection
Weidmueller 1253230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1253230000
MANUTYPEDESC
Manufacturer Type Description
DESC M6X14 KTB SET
DESCSHORT
Short Description
Fixing screw (Housing) Klippon TB (Terminal Box) 14 x 18 x 14 mm, Stainless steel, rust-proof, untreated, silver
DESCLONG
Long Description
Screw for fastening accessories to enclosures.
GTIN
4050118045734
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAA020
height
18 mm
BAB577
depth
14 mm
BAB664
material
stainless steel
BAF016
width
14 mm
AAF040
Mass
0.107 kg
AAD931
customs tariff number (TARIC)
73181588
URL
URL
Preview - Generation