??
CAD模型選擇
Weidmueller 1248280020
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1248280020
MANUTYPEDESC
Manufacturer Type Description
IE-C6FP8LD0020M40V40-D
DESCSHORT
Description short
以太网跳线, RJ45 IP 20, RJ45 IP 20, 弯曲 90°, 回路数: 8
DESCLONG
Description long
即用型以太网数据联接线,铜导线。
GTIN
GTIN-Code
4050118044805
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
gray
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
gray
BAB392
certificate/approval
CCLINK; CE; CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-1-2
BAG975
degree of protection
IP20
BAI969
Length
2 m
AAF040
Mass
0.090 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation