??
Selección de modelo CAD
Weidmueller 1246790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1246790000
MANUTYPEDESC
Manufacturer Type Description
RCMKITZ 24VDC 4CO LED
DESCSHORT
Description short
Módulo de relé, 24 V DC, LED verde, Diodo antiparalelo, 4 Contacto conmutado con pulsador de prueba (AgNi) , 240 V AC, 6 A, Conexión directa, Pulsador de prueba disponible: Sí
DESCLONG
Description long
Conjunto de relé macho y conector hembra. El circuito de control y de carga están aislados eléctricamente.
GTIN
GTIN-Code
4050118034981
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
22.800 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.550 W
BAA020
height
101 mm
BAA303
Power loss, static, current-independent [Pls]
8 W
BAB577
depth
79 mm
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Spring pulley connection
BAF016
width
27 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.117 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation