??
Selección de modelo CAD
Weidmueller 1242080000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1242080000
MANUTYPEDESC
Manufacturer Type Description
IE-CS-2TX-1RS232/485
DESCSHORT
Description short
Convertidor Ethernet (serie)
DESCLONG
Description long
Convertidor Ethernet con interfaz serie.
GTIN
GTIN-Code
4050118030266
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAG975
degree of protection
IP30
AAF040
Mass
0.475 kg
BAB577
depth
121.74 mm
BAA020
height
149.05 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation