{weidmueller_qs/19/17/04/02/1241270000.prj},{NB=1241270000},{MANUID=1241270000},{AAF040=0.850},{AAD931=85176200},{AAO676=1241270000},{AAO663=4050118029284},{PREVIEW=../../../../_pool_/f8/d6/12412700009999.png},{MANUTYPEDESC=IE-SW-VL08-8GT},{DESCSHORT=Network switch (unmanaged) unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X) -10 °C...60 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118029284},{MANUNAME=Weidmueller Group},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-VL08-8GT},{AAW338=Network switch (unmanaged)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1241270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1241270000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-VL08-8GT
DESCSHORT
Description short
网络交换机(非管理型), unmanaged, Gigabit Ethernet, 端口类型和数量: 8 * RJ45 10/100/1000BaseT(X) -10 °C...60 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各方的通信。
GTIN
GTIN-Code
4050118029284
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.850
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF