{weidmueller_qs/19/17/04/01/1241130000.prj},{NB=1241130000},{MANUID=1241130000},{AAF040=1.586},{AAD931=85176200},{AAO676=1241130000},{AAO663=4050118029024},{PREVIEW=../../../../_pool_/86/3b/12411300009999.png},{MANUTYPEDESC=IE-SW-PL16M-14TX-2ST},{DESCSHORT=Network switch (managed) managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, 0 °C...60 °C, IP30},{DESCLONG=Network switch for communication between stations in Ethernet networks.},{GTIN=4050118029024},{MANUNAME=Weidmueller Group},{AAD216=100 Mbps},{AAW608=No},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-PL16M-14TX-2ST},{AAW338=Network switch (managed)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1241130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1241130000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL16M-14TX-2ST
DESCSHORT
Description short
网络交换机(管理型), managed, Fast Ethernet, 端口类型和数量: 14x RJ45, 2 * ST-多模, 0 °C...60 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各站的通信。
GTIN
GTIN-Code
4050118029024
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.586
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF