??
CADモデル選択
Weidmueller 1240870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1240870000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL05-4TX-1SCS
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, -10 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118028836
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.175 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation