??
Selezione modello CAD
Weidmueller 1220800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1220800000
MANUTYPEDESC
Manufacturer Type Description
HDC HE 24 MS 25-48
DESCSHORT
Description short
Inserto di contatto (Connettori a innesto industriali) Maschio, 500 V, 16 A, Numero di poli: 24, Collegamento a vite, Grandezza: 8
DESCLONG
Description long
Inserto per connettori industriali, composto da elemento di contatto e corpo isolante.
GTIN
GTIN-Code
4008190168896
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
Screw connection
AAT080
Pole number
24
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.126 kg
BAB577
depth
36.485 mm
BAA020
height
111 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation