??
CAD model selection
Weidmueller 1220250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1220250000
MANUTYPEDESC
Manufacturer Type Description
SPW ECO 3CO
DESCSHORT
Short Description
Relay socket, IP10, 3 CO contact , 16 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248100101
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
11
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.064 kg
BAB577
depth
31 mm
BAA020
height
92.1 mm
BAF016
width
38.7 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation