??
Choix du modèle CAO
Weidmueller 1219980000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1219980000
MANUTYPEDESC
Manufacturer Type Description
DRH174220LT
DESCSHORT
Description short
Relais de puissance, 220 V DC, LED verte, 1 Contact à ouverture avec aimant d'extinction forcée (AgSnO) , 500 V AC, 16 A, Levier de forçage disponible: Oui
DESCLONG
Description long
Relais pour commutation de électriques élevées.
GTIN
GTIN-Code
4032248998463
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Double contact
AAB960
min. rated control voltage Us with DC
198 V
AAP365
Number of breaking contacts
1
AAP377
Number of changers
0
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
14.300 W
BAA303
Power loss, static, current-independent [Pls]
14.300 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.083 kg
BAB577
depth
55.535 mm
BAA020
height
35.8 mm
BAF016
width
35.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Aperçus & Génération 3D