??
Selezione modello CAD
Weidmueller 1210950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1210950000
MANUTYPEDESC
Manufacturer Type Description
VP M63 EXE MS
DESCSHORT
Description short
Tappi di chiusura Ex (metallo) M 63, 19 mm, ottone, nichelato
DESCLONG
Description long
Un connettore metallico è usato per sigillare i fori filettati in sovrannumero e per mantenere il grado di protezione IP.
GTIN
GTIN-Code
4032248991976
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
70 mm
AAQ325
type of protection
Ex d
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
19 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.350 kg
AAD931
customs tariff number (TARIC)
74122000
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation