??
Selección de modelo CAD
Weidmueller 1210900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1210900000
MANUTYPEDESC
Manufacturer Type Description
VP M20 EXE MS
DESCSHORT
Description short
Tapones Ex (metal) M 20, 12 mm, laton, niquelado
DESCLONG
Description long
Se usa un tapón para sellar los orificios roscados excedentes y mantener la clasificación de protección de IP.
GTIN
GTIN-Code
4032248992263
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
23 mm
AAQ325
type of protection
Ex d
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
12 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.031 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation