??
Selección de modelo CAD
Weidmueller 1209700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1209700000
MANUTYPEDESC
Manufacturer Type Description
HDC 16B ALU
DESCSHORT
Description short
Carcasa (conectores industriales) Base abierta, Enclavamiento longitudinal en la parte inferior, Grupo: 6, IP65 (enchufado)
DESCLONG
Description long
Gracias a una aleación especial para moldeado a presión y a un sellado aplicado en varias capas, las cajas están perfectamente protegidas.
GTIN
GTIN-Code
4008190000134
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAF040
Mass
0.151 kg
BAB577
depth
52.100 mm
BAA020
height
113 mm
BAF016
width
62.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation