??
Selezione modello CAD
Weidmueller 1209200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1209200000
MANUTYPEDESC
Manufacturer Type Description
HDC 16B ADBO
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Base passante, Gancio trasversale in alto, Grandezza: 6, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4008190871130
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
top section
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAF040
Mass
0.178 kg
BAB577
depth
89.857 mm
BAA020
height
113 mm
BAF016
width
77 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation