??
CAD model selection
Weidmueller 1206530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1206530000
MANUTYPEDESC
Manufacturer Type Description
FP TERMINAL LG MPB
DESCSHORT
Short Description
Energy distribution terminal strip with housing, IP20, in complete state, Polycarbonate, Insulation displacement connection (IDC) PUSH IN
DESCLONG
Long Description
The power distribution terminal block ensures safe and efficient distribution of electricity to the power consumers. The enclosure protects the terminal block against external influences.
GTIN
4032248988150
MANUNAME
Manufacturer Name
Weidmueller Group
AAC218
EMC design present
No
AAE819
interior depth
53.900 mm
AAG078
type of cover
closed
AAG079
extension possible
No
AAG080
DIN-rail present
No
AAT099
Color number according to RAL
1001
AAW366
Installation depth
104 mm
BAA351
color
gray
BAC461
material of housing
Polycarbonate (PC)
BAD445
Transparent ceiling present
No
BAF728
Mounting plate present
No
BAG533
Lock present
No
BAG640
Assembly type
screwable
BAG975
degree of protection
IP20
AAF040
Mass
0.251 kg
BAB577
depth
60.6 mm
BAA020
height
157 mm
BAF016
width
74.8 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation