??
CAD model selection
Weidmueller 1201214000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1201214000
MANUTYPEDESC
Manufacturer Type Description
SAIL-M8GRJ45-4S40UIE
DESCSHORT
Short Description
EtherCat Cable (assembled) Number of poles: 4, 40 m
DESCLONG
Long Description
Ready-for-connection EtherCat data lines with copper wires.
GTIN
4050118692761
MANUNAME
Manufacturer Name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
green
BAB392
certificate/approval
CE
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
40 m
AAF040
Mass
1.101 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation