??
Výběr CAD modelu
Weidmueller 1201200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1201200000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HE-BM0.75-1.00AG
DESCSHORT
Description short
Kontakt (průmyslové zásuvné konektory) Zásuvka, HE, HEE, HQ, MixMate, 1 mm², 2.5 mm, soustružené
DESCLONG
Description long
Kontaktní prvek pro připojení vodiče k průmyslovému konektoru.
GTIN
4008190044480
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
2.500 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
1 mm²
AAB935
min. connectable conductor cross-section
0.750 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation