{weidmueller_qs/27/18/05/02/1195150000.prj},{NB=1195150000},{MANUID=1195150000},{AAF040=13},{BAB577=215},{BAA020=480},{BAF016=531},{AAD931=94032080},{AAO676=1195150000},{AAO663=4032248977895},{PREVIEW=../../../../_pool_/37/11/11951600009999.png},{MANUTYPEDESC=KTB MH 484820 S4E0},{DESCSHORT=Ex metal housing, 480 x 480 x 200 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4032248977895},{MANUNAME=Weidmueller Group},{BAB664=stainless steel - 1.4404},{BAF785=Other},{BAG975=IP66},{URL=URL},{KEYWORD=Ex metal body}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1195150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1195150000
MANUTYPEDESC
Manufacturer Type Description
KTB MH 484820 S4E0
DESCSHORT
Description short
防爆金属外壳, 480 x 480 x 200 mm, 电解抛光, 法兰板: 无, 4 铰链和 M6 六角螺丝 SW10
DESCLONG
Description long
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248977895
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
13
kg
BAB577
depth
215
mm
BAA020
height
480
mm
BAF016
width
531
mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation
CAD
PDF