{weidmueller_qs/27/18/05/02/1195010000.prj},{NB=1195010000},{MANUID=1195010000},{AAF040=9},{BAB577=165},{BAA020=469},{BAF016=433},{AAD931=94032080},{AAO676=1195010000},{AAO663=4032248977857},{PREVIEW=../../../../_pool_/99/d4/11950700009999.png},{MANUTYPEDESC=KTB MH 453815 S4E1},{DESCSHORT=Ex metal housing, 382 x 458 x 150 mm, electropolished, Flange plate: Yes, Bottom, 4 hinges and M6 hex-head slotted screws SW10},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4032248977857},{MANUNAME=Weidmueller Group},{BAB664=stainless steel - 1.4404},{BAF785=Other},{BAG975=IP66},{URL=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1195010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1195010000
MANUTYPEDESC
Manufacturer Type Description
KTB MH 453815 S4E1
DESCSHORT
Description short
防爆金属外壳, 382 x 458 x 150 mm, 电解抛光, 法兰板: 是, 底部, 4 铰链和 M6 六角螺丝 SW10
DESCLONG
Description long
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248977857
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
9
kg
BAB577
depth
165
mm
BAA020
height
469
mm
BAF016
width
433
mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation
CAD
PDF