??
CAD模型選擇
Weidmueller 1194560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1194560000
MANUTYPEDESC
Manufacturer Type Description
KTB MH 221513 S4E1
DESCSHORT
Description short
防爆金属外壳, 152 x 229 x 133 mm, 电解抛光, 法兰板: 是, 底部, 4 铰链和 M6 六角螺丝 SW10
DESCLONG
Description long
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248977185
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
3.060 kg
BAB577
depth
148 mm
BAA020
height
240 mm
BAF016
width
203 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation