??
CAD모델 선택
Weidmueller 1193970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1193970000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 3526 MSZN
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) 199 x 295 x 1.5 mm, Sheet steel, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118028577
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
0.675 kg
BAA020
height
295 mm
BAF016
width
199 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
미리보기 - 생성