??
Селекция на CAD модел
Weidmueller 1193890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1193890000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 6245 S2N
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) 389 x 565 x 12 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118028492
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
2.760 kg
BAA020
height
565 mm
BAF016
width
389 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation