{weidmueller_qs/27/44/02/24/1170330000.prj},{NB=1170330000},{MANUID=1170330000},{BAA039=125},{AAF040=0.068},{AAD931=85366990},{AAO676=1170330000},{AAO663=4032248962273},{PREVIEW=../../../../_pool_/b6/1c/11703300009999.png},{MANUTYPEDESC=SAIE-M23-L-W 25X25},{DESCSHORT=Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K},{DESCLONG=Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.},{GTIN=4032248962273},{MANUNAME=Weidmueller Group},{AAB396=nickel-plated},{AAC108=IP67},{BAA097=Nickel},{BAD993=Yes},{URL=URL},{KEYWORD=Empty enclosure},{AAO677=Weidmueller Group},{AAO057=SAIE-M23-L-W 25X25},{AAW338=Housing (circular connector)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1170330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1170330000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M23-L-W 25X25
DESCSHORT
Short Description
Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4032248962273
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. ambient temperature
125
°C
BAA097
color of housing
Nickel
BAD993
shielded
Yes
AAF040
Mass
0.068
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성
CAD
PDF