??
CAD Model seçimi
Weidmueller 1169900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1169900000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-KS-7/12
DESCSHORT
Short Description
Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4032248961948
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
AAS491
External cable diameter, min.
7 mm
AAS492
External cable diameter, max.
12 mm
BAA039
max. ambient temperature
125 °C
BAA097
color of housing
Nickel
BAD993
shielded
Yes
AAF040
Mass
0.074 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation