??
CAD模型選擇
Weidmueller 1138420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1138420000
MANUTYPEDESC
Manufacturer Type Description
CC 85/54 MC NE GR
DESCSHORT
Description short
设备标记号, 85 mm, 聚酰胺 66, 灰色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4032248919864
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.012 kg
BAB577
depth
0.8 mm
BAA020
height
54 mm
BAF016
width
85.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation