??
Choix du modèle CAO
Weidmueller 1133800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1133800000
MANUTYPEDESC
Manufacturer Type Description
DRR270730L
DESCSHORT
Description short
Relais industriel, 230 V AC, LED rouge, 2 Inverseur (AgCdO) , 250 V AC, 10 A, Levier de forçage disponible: Non
DESCLONG
Description long
Relais pour commutation, amplification et multiplication de signaux numériques dans un environnement industriel
GTIN
GTIN-Code
4032248953318
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
7.700 W
BAA303
Power loss, static, current-independent [Pls]
12.700 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP20
AAF040
Mass
0.075 kg
BAB577
depth
66.2 mm
BAA020
height
34.4 mm
BAF016
width
34.4 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Aperçus & Génération 3D