??
Selección de modelo CAD
Weidmueller 1132810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1132810000
MANUTYPEDESC
Manufacturer Type Description
SRD ECO 2CO
DESCSHORT
Description short
Base portarrelés, IP20, 2 Contacto conmutado , 12 A, Conexión brida-tornillo
DESCLONG
Description long
Conector hembra que admite relés de conexión industriales.
GTIN
GTIN-Code
4032248952663
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.050 kg
BAB577
depth
27 mm
BAA020
height
76.7 mm
BAF016
width
38 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation